Agitator

Agitator

When liquid viscosity changes during mixing, precise control of speed and torque is crucial in producing consistent final products. While the speed of an AC induction motor is affected by an increase in viscosity, the closed-loop feedback of a brushless motor ensures consistent speeds even with load fluctuations.

Common Requests

  • Low cost
  • High quality
  • High torque
  • Compact
  • Speed regulation

Solutions

Suitable for Cost-Sensitive Applications

KIIS Series Three-Phase AC Motors & Gear Motors

KIIS Series Three-Phase AC Motors & Gear Motors

  • Lead Wire or Terminal Box types
  • Three-Phase 220/230/240, 380/415 VAC
  • Electromagnetic Brake type available
  • Variable speed control with Inverter / VFD

Suitable for Consistent Performance under Varying Loads

BLS Series Brushless DC Motors

BLS Series Brushless DC Motors

  • DC Input
  • Much smaller size than AC induction motors
  • 100~2000 or 100~4000 RPM
  • Speed stability at +/-0.2% even under changing load conditions


We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved