Precision Conveyor

Precision Conveyor

Transporting sample vials quickly and precisely is critical in advancing medical diagnostics systems.

A stepper motor’s high torque density and positioning capabilities makes them ideal for indexing conveyors while a brushless motor's high efficiency characteristics and speed regulation makes them ideal for variable speed conveyors.

Common Requests

  • Position precisely
  • Improve reliability
  • Downsize equipment
  • Minimize vibration
  • Reduce power consumption

Solutions

Suitable for Indexing Conveyors

PKP Series 2-Phase Stepper Motors and CVD Series Drivers

  • High torque over the entire speed range
  • Low vibration and reduced noise
  • High positioning accuracy
  • Best performance when combined with CVD drivers

Suitable for Variable Speed Conveyors

BLH Series Brushless DC Motors

BLH Series Brushless DC Motors

  • Compact, efficient motor and driver
  • Speed stability with closed-loop control
  • Wide speed control range and constant torque

Detecting Feedback through Add-on Encoder on the Machine

Rotary Encoders

Rotary Encoders

  • Small, thin, lightweight, high-resolution incremental encoder
  • Install a rotary encoder on a mechanism
  • Actual position, speed and rotation direction of the mechanism can be detected


Conveyor Belt Sizing Tool

Conveyor Belt Sizing Tool

Engineering Notes
Product Guide for Medical Applications

Product Guide for Medical Applications

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved