Find the Right Linear Motion Solution for Your Application
EZS Series Electric Slide  |  OVR Series Cartesian Robot

Find the Right Linear Motion Solution for Your Application

From simple, single-axis linear motion to a complete, pre-assembled 3-axis system, Oriental Motor offers flexible and reliable solutions powered by battery-free AZ Series αSTEP Hybrid Step-Servo closed-loop technology.

1

Define Your Motion Requirement

Determine whether your machine needs single-axis travel or coordinated X-Y-Z positioning.

2

Consult with OMUSA for Information

Validate technical specifics such as payload, stroke, speed-torque curves, and CAD models with our engineering team.

3

Choose the Right Solution

Deploy an EZS linear actuator or a turnkey, pre-assembled OVR 3-axis Cartesian robot.

Build Your Own Motion SolutionBuild Your Own Motion Solution

 

  • Multiple Sizes & Strokes50–700 mm (EZS3/4); up to 850 mm (EZS6)
  • High Mass / High SpeedUp to 60 kg horizontal; up to 800 mm/s
  • Cleanroom AvailableStandard & ISO Class 3 cleanroom models
  • Electromagnetic BrakeAvailable option for holding loads
Ready-to-Deploy 3-Axis Solution Ready-to-Deploy 3-Axis Solution

 

  • Pre-Assembled System300 × 300 × 100 mm 3-axis reach
  • Reduced Design TimeEliminates custom plate & alignment engineering
  • Faster IntegrationEtherNet/IP via MRC01-C robot controller
  • Easy ProgrammingPath & motion setup via MRC Studio

Built on AZ Series αSTEP Hybrid Step-Servo Technology

Both the EZS Series Electric Slide and OVR Series Cartesian 3-Axis Robot utilize Oriental Motor’s AZ Series αSTEP Hybrid Step-Servo closed-loop technology—delivering ±0.02 mm repeatability. This common technology delivers high reliability, precise positioning and easy setup and operation.

AZ Series ABZO Battery-Free Mechanical Absolute Sensor

Absolute Positioning (No Battery)

Built-in mechanical multiple-rotation absolute sensor tracks position without batteries—eliminating external home/limit sensors and battery maintenance.

AZ Series aSTEP Closed-Loop Control Performance

Closed-Loop Step-Servo Control

Combines high-response stepper performance with closed-loop feedback for reliable positioning, lower motor heat, and reduced energy consumption.

MEXE02 and MRC Studio Setup Software Interface

Easy Setup & Programming

Dedicated software tools (MEXE02 for EZS and MRC Studio for OVR) streamline parameter configuration, path setup, and startup.

Interactive Solution Selector

Which Linear Motion Solution is Ideal For Your Application?

Select your application parameters below to see the recommended product family.

Select Your Application Parameters Above

Choose an option from each dropdown menu to see whether the EZS Series Electric Linear Slide or OVR Series Cartesian Robot is the best fit for your machine.

EZS Series Electric Linear Slides vs. OVR Series Cartesian Robot — At a Glance

Compare mechanical capacity, electrical inputs, and software support envrionments side by side.

Feature EZS Series Electric Linear Slides OVR Cartesian 3-Axis Robot
Axes Single axis 3 axes (X, Y, Z)
Configuration Straight / Reversed motor orientation Pre-assembled Cartesian system
Input Voltage AC or 24/48 VDC 24 VDC
Stroke / Moving Range 50–700 mm (EZS3/EZS4); Up to 850 mm (EZS6) 300 × 300 × 100 mm
Lead 6 mm / 12 mm 12 mm
Cleanroom Standard / Cleanroom (ISO Class 3) Standard
Electromagnetic Brake Available Included on Z-axis
Payload Up to 60 kg (Horizontal) 2.5 kg
Max Speed Up to 800 mm/s Up to 600 mm/s
Repeatability ±0.02 mm ±0.02 mm
Industrial Network Connectivity PROFINET, EtherCAT, EtherNet/IP EtherNet/IP (via MRC01-C controller)
Support Software MEXE02 MRC Studio

Need Help Sizing Your Linear or 3-Axis System?

Visit orientalmotor.com for detailed specifications, dimensions, speed-torque characteristics, and application videos—or speak directly with an Oriental Motor USA application engineer.

Oriental Motor USA • 570 Alaska Ave, Torrance, CA 90503 • sales@orientalmotor.com


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved