Oriental Motor U.S.A. Corp.

Food Packaging Application - Capping

Capping

For applications such as pressure sensitive stamping, pressing, capping or screwing mechanisms, a torque limit function can be useful. When the torque exceeds the limit, a torque limiter will either decouple the load or limit the torque by slipping. A built-in torque limit function can simplify machine designs by eliminating this extra component.

Common Requests

  • High power yet compact
  • Closed-loop operation
  • Simple setup
  • Eliminate torque limiters
  • Minimize footprint

Solutions

Suitable for Simple Torque Control

BLE2 Series Brushless Motors

BLE2 Brushless Motor

  • Slim, light, high power
  • Torque limit function

Suitable for High Precision Torque Control

AZ Series Stepper Motors with Mechanical Absolute Encoder

AZ Series Stepper Motors with Mechanical Absolute Encoder

  • Step-Servo motor
  • Motor with Battery-Free, Mechanical Absolute Encoder
  • Torque control


Engineering Notes
Videos
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved