Oriental Motor U.S.A. Corp.

Wafer Pin Lifter

CMP CUP Lifting

Lifting mechanism in semiconductor tool requires high torque and synchronous motion in a small footprint. CMP CUP lifting is the part of the wafer cleaning equipment, which has gradually become the mainstream wet cleaning equipment in semiconductor manufacturing due to its effective process, high uniformity, and low cross contamination.

Common Requests

  • Synchronized move
  • Compact
  • Self locking (holding force)

Solutions

Suitable for Simple and Cost Effective Needs

Stepper Motor Linear Actuator Attachment

DR/DRS2 Series Compact Electric Cylinders

  • Linear motion mechanism with a leadscrew and a resin nut
  • Saves space and reduces design time compared to a custom-built mechanism
  • Self-locking force 100 N (lead 2 mm) capable of load holding
  • To use with 2-Phase and 5-Phase stepper motors PKP Series

Suitable for High-Precision Applications

DR/DRS2 Series Compact Electric Cylinders

DR/DRS2 Series Compact Electric Cylinders

  • Entire linear motion mechanism in a compact design
  • Highly responsive and reliable αSTEP closed-loop technology
  • Preassembled for quality and convenience


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved