Oriental Motor U.S.A. Corp.

Cutting

Cutting

Cutters and processors require high torque and ingress protection while maintaining a compact footprint and cost-effectiveness. Both AC induction motors and brushless motors can offer high torque and built-in ingress protection. While AC induction motors can be more cost-effective, brushless motors can reduce machine footprint and power consumption.

Common Requests

  • Low cost solution
  • High torque
  • Large inertia
  • Compact
  • IP65, IP66

Solutions

Suitable for Cost-Sensitive Applications

KIIS Series Three-Phase AC Motors & Gear Motors

KIIS Series Three-Phase AC Motors & Gear Motors

  • Lead Wire or Terminal Box types
  • Three-Phase 220/230/240, 380/415 VAC
  • Electromagnetic Brake type available
  • Variable speed control with Inverter / VFD

Suitable for Efficient, Compact, and Precise Speed Control

BLS Series Brushless DC Motors

BLS Series Brushless DC Motors

  • DC Input
  • Much smaller size than AC induction motors
  • 100~2000 or 100~4000 RPM
  • Speed stability at +/-0.2% even under changing load conditions


We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved