Oriental Motor U.S.A. Corp.

Grip Conveyor

Grip Conveyor

Accurate speed regulation and synchronization of multiple axes are critical factors in applications such as grip conveyors for labeling.

Using brushless motor systems easily achieves speed synchronization of the two belts, eliminates inconsistent labeling, and benefits lighter and compact equipment designs.

Common Requests

  • High power yet compact
  • Closed-loop operation
  • Speed synchronization
  • Fine speed adjustments
  • User friendly

Solutions

Suitable for Ease of Use

BMU Series Brushless Motors

BMU Series Brushless Motor

  • Easy-to-use
  • Simple set up on the front display
  • Easy wiring

Suitable for Machine That Requires External Control

BLE2 Series Brushless Motors

BLE2 Brushless Motor

  • Advanced performance
  • Speed control by external DC voltage is possible, therefore, the driver can be stored in the control panel.


Engineering Notes
Videos
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved