Oriental Motor U.S.A. Corp.

High-Performance Conveyor

Brushless motors are the primary choice for high performance conveyors that move materials, products, and goods efficiently.

For numerous industries, from labeling and packaging to warehousing and distribution, brushless motors can reduce power consumption and footprint compared to AC motors and VFDs.

Common Requests

  • High power yet compact
  • Improve efficiency
  • Minimize footprint
  • Simple setup
  • User friendly

Solutions

Suitable for Ease of Use (AC Input)

BMU Series Brushless Motors

BMU Series Brushless Motor

  • Easy-to-use
  • Simple set up and wiring
  • Digital display

Suitable for Ease of Use (DC Input)

BLH Series Brushless Motors

BLH Series Brushless Motor

  • Compact, board-type driver
  • Speed control via potentiometer, DC voltage or support software (digital type)

Suitable for Machine that Requires External Control

BLE2 Series Brushless Motors

BLE2 Brushless Motor

  • Advanced performance
  • Torque control
  • Digital display
  • Speed control by external DC voltage


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved