Oriental Motor U.S.A. Corp.

Label Applicator

Label Applicator

The precision, controllability, and efficiency of our products are well-suited for packaging, sealing, and winding applications. Our stepper motors are particularly well-suited for various packaging and labeling applications where consistency or repeatability is important. 

Common Requests

  • No compressor
  • Torque control
  • Quick and accurate
  • Efficiency
  • Ease of use

Solutions

Suitable for Label and Work Feed

PKP Series 2-Phase Stepper Motors and CVD
Series Drivers

PKP Series 2-Phase Stepper Motors and CVD 
Series Drivers

  • High torque over the entire speed range
  • Low vibration and reduced noise
  • High positioning accuracy
  • Best performance when combined with CVD drivers

Suitable for Swing Arm Label Applicator

AZ Series Stepper Motors with Mechanical Absolute Encoder

AZ Series Stepper Motors with Mechanical Absolute Encoder

  • Step-Servo motor
  • Motor with Battery-Free, Mechanical Absolute Encoder
  • Torque control

Detecting Feedback through Add-on Encoder on the Machine

Rotary Encoders

Rotary Encoders

  • Small, thin, lightweight, high-resolution incremental encoder
  • Install a rotary encoder on a mechanism
  • Actual position, speed and rotation direction of the mechanism can be detected


Engineering Notes
Videos
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved