Oriental Motor U.S.A. Corp.

Pick and Place (Belt Pulley)

Index Table / Carousel

Indexing a batch of samples in a carousel requires high inertia handling capability, high accuracy positioning, and low vibration performance.  High inertial loads can be resolved with geared type motors.

Common Requests

  • Large inertial load
  • Low vibration
  • Monitoring position and errors

Solutions

Suitable for Large Inertial Load Application

PKP Series 2-Phase Stepper Motors Geared Type and CVD Series Drivers

PKP Series 2-Phase Stepper Motors 
Geared Type and CVD Series Drivers

  • Use a Geared Type to achieve higher torque with the same motor frame size
  • Variety of geared types are available
  • Best performance when combined with CVD drivers

Detecting Feedback through Motor Encoder

PKP Series 2-Phase Stepper Motors Encoder Type and
CVD Series Drivers

PKP Series 2-Phase Stepper Motors Encoder Type and CVD Series Drivers

  • High-torque stepper motors
  • Use the Encoder Type for closed-loop operation for reliability (line driver only)
  • Best performance when combined with CVD drivers

Detecting Feedback through Add-on Encoder on the Machine

Rotary Encoders

Rotary Encoders

  • Small, thin, lightweight, high-resolution incremental encoder
  • Install a rotary encoder on a mechanism
  • Actual position, speed and rotation direction of the mechanism can be detected


Engineering Notes
Video
Product Guide for Medical Applications

Product Guide for Medical Applications

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved