Oriental Motor U.S.A. Corp.

Wafer Pin Lifter

Wafer Pin Lifter

Lifting and lowering silicon wafers require precise and smooth motion in a compact design.  Precise handling minimizes tilting of the wafer, causing scratches or other damage to the wafers.

Compact electric cylinders or stepper motors with linear actuator attachment can lift and lower wafers while minimizing footprint.

Common Requests

  • Position precisely
  • Minimize footprint
  • Minimize damage
  • Increase reliability
  • Synchronized motion

Solutions

Suitable for High-Precision Applications

DR/DRS2 Series Compact Electric Cylinders

DR/DRS2 Series Compact Electric Cylinders

  • Entire linear motion mechanism in a compact design
  • Highly responsive and reliable αSTEP closed-loop technology
  • Preassembled for quality and convenience

Suitable for Simple and Cost Effective Needs

Stepper Motor Linear Actuator Attachment

DR/DRS2 Series Compact Electric Cylinders

  • Linear motion mechanism with a leadscrew and a resin nut
  • Saves space and reduces design time compared to a custom-built mechanism
  • Self-locking force 100 N (lead 2 mm) capable of load holding
  • To use with 2-Phase and 5-Phase stepper motors PKP Series

 

Suitable for Multi-Axis Open-Loop Stepper Control

CVD Multi-Axis Type EtherCAT Compatible Stepper Motor Drivers

CVD Multi-Axis Type EtherCAT Compatible Stepper Motor Drivers

  • Compact, lightweight 4-axis control
  • Can be used with 2-phase/5-phase stepper motors
  • EtherCAT communication enables synchronous operation

 

Suitable for Multi-Axis Closed-Loop Stepper Control

EtherCAT Compatible Multi-axis Controller

EtherCAT Compatible Multi-axis Controller

  • Minimize footprint for multiple drivers
  • EtherCAT compatibility
  • Available in 2-axis, 3-axis and 4-axis


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved