Oriental Motor U.S.A. Corp.

Security Camera

Measures to Prevent Blurring and Vibration of Security/Surveillance Camera Images

Issue: Vibration while operating the camera, results in blurred images

Challenge:

  • Surveillance camera that swivels along the θ-axis can shake and vibrate
  • Rotation and pan mechanism can cause blurred images

Solution: 2-Phase Stepper Motor PKP Series Reduces Vibration During Operation and Blur Caused by Camera Shake

  • The combination of PKP Series and CVD driver can reduce vibration and video blur.

Low Vibration Achieved by Full-Time Microstep

Microstep drive over the full speed range ensures low vibration in any speed range. In addition, a specially designed driver provides vibration suppression control suitable for motor characteristics, making it ideal for applications where vibration is a concern.

Speed Vibration Chart

Technical Articles on driver control and circuit technology are published.

Compact Driver That Can be Installed Anywhere

Compact and lightweight drivers that contribute to space saving of equipment. Multiple types of drivers are available to suit different mounting methods.

 

Right-Angle Type With Mounting Plate

The connector points outward.

Right-Angle Type With Mounting Plate

With Mounting Plate

The connector points upward.

With Mounting Plate

Without Mounting Plate

The connector points upward.

Without Mounting Plate

Bipolar Drive S Type Driver for 2-Phase Stepper Motors

   

 



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved