Oriental Motor U.S.A. Corp.

Proposal to shorten equipment reset time

Issue: Need to reduce the time and effort required to return to the origin position after releasing the emergency stop

Because the system uses external sensors to detect movement and return to its home position, the time required to restore the equipment is limited by constraints such as sensor sensitivity and the home positioning procedure.

Challenge:

  • It takes time to detect the origin point while sensing limit sensors and origin sensors.
  • Returning to the origin from a position far from the origin takes time.
  • IIf return-to-home is incorrect, the load may interfere with the equipment and cause damage.

The system detects the origin point while sensing limit sensors (±LS) and a home sensor (HOME).
The system detects the origin point while sensing limit sensors (±LS) and a home sensor (HOME).

Solution: Even after an emergency stop, operation can immediately resume from the stopping position

By using the αSTEP AZ series/AZ series equipped electric actuators, position information is retained even if the power is cut off or the cable between the motor and driver is disconnected during positioning operation. In the case of types with built-in positioning functions, positioning operation can be resumed without returning to the home position in the event of an emergency stop or power outage on the production line.

Overview of the αSTEP AZ series with ABZO sensor

Overview of the αSTEP AZ series with ABZO sensor


  • This is a small, battery-less, mechanical absolute sensor.
  • The ABZO sensor incorporates multiple gears and detects position information by recognizing the angle of each individual gear.
    Therefore, it does not require a battery.
  • From a reference origin, the absolute position of the motor shaft can be detected within ±900 rotations (equivalent to 1800 rotations).

* For frame sizes of 20mm and 28mm (30mm), the range of motion is ±450 rotations (equivalent to 900 rotations).

 



Application Examples

OHT

Mounter substrate transport axis

Handling robot Bonder
OHT

 



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved