Oriental Motor U.S.A. Corp.

Grip Conveyor (Side Conveyor) Speed Adjustment

Issue: Operating two belts at a constant speed

Two conveyors are driven by two three-phase induction motors to transport cylindrical loads (bottles, plastic bottles, etc.) between them (inverter is used for speed control)

Application: Printing and labeling loads

Challenge:

  • Speed differences between belts causes the load to rotate, resulting in uneven printing and label application
  • Three-phase induction motors are regulated via an inverter, but subtle speed adjustments are difficult

Solution: Brushless Motor BMU Series for constant speed operation
with digital settings and excellent speed stability

The brushless motor BMU Series provides precise speed setting and stable operation with less speed fluctuation. The speed difference between belts can be easily eliminated, improving load quality.

Specific Application Examples

Specific Application Examples - Before Specific Application Examples - After - BMU Series Brushless Motor improves precision

 

Excellent Speed Stability

The speed regulation (with respect to load) is ±0.2 %*1.

For example, the speed range on the motor shaft at 3000 r/min setting is ±6 r/min. If 1/20 gears are used, ±0.3 r/min.

In addition to easily synchronizing the speed of multiple axes, stable operation is possible even when a wide variety of loads with different weights are transported.

Digital Detailed Speed Setting

Digital Detailed Speed Setting

Speed can be set digitally*2 in 1 r/min increments.
The speed of the 2 axes can be set accurately.


*1 When a three-phase induction motor is combined with an inverter, -15 % (reference value)
*2 Speed display and setting in conveyor speed (m/sec) is also possible

 

The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in standard and IP65/IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP), 300 W (2/5 HP) and 400 W (1/2 HP) output power models.

 

Prefer to Keep Your Inverter?

Brushless DC Motors for Inverters are offered in 120 W (1/6 HP), 200 W (1/4 HP), 400 W (1/2 HP), and 750 W (1 HP) output, and have a permanent magnet in the rotor. When combined with an inverter, speed control range of 300~4000 r/min is possible. In addition, an efficiency level IE5 is achieved, contributing to reduced electricity costs and CO2 emissions. Available in 90 mm (3.54 in.), 104 mm (4.09 in.), and 110 mm (4.33 in.) frame sizes

 


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved