Oriental Motor U.S.A. Corp.

Battering Machines and Battering Uniformity by Adjusting Air Flow Rate of the Centrifugal Blower

Issue: Making the batter uniform before frying with a fryer

The process of adding batter liquid (flour mixed with water) to fried foods
Application: Food processing machines

Challenge:

  • The quality varies due to unevenness in the way the batter liquid is applied.

Solution: Centrifugal Blower MB Series S Type Eliminates unwanted batter liquid and reduces quality variation

Centrifugal Blower MB Series S Type

The high static pressure of the MB Series S type allows excess batter liquid to be blown off for even battering.

Specific Application Examples


Watch the video on fan product lines and applications




High Static Pressure Makes It Ideal for Blowing Applications

The centrifugal blower generates a swirling flow almost perpendicular to the axis of rotation due to the centrifugal force of the cylindrically arranged impellers. The swirling flow is rectified in 1 direction by the scroll, which increases the pressure, resulting in a high static pressure. By squeezing the exhaust outlet of the centrifugal blower and concentrating the airflow in 1 direction, excess batter liquid can be blown away.

Swirling Flow High Static Pressure Ideal for Blowing Applications

Adjust the Air Flow According to the Load

The air flow can be adjusted manually by using the air flow adjustment damper (sold separately).

Adjust the Air Flow According to the Load


Adjust the opening area of the intake to change the air flow

Easy Installation without the Need for Mounting Brackets

By using through holes and tapped holes in the centrifugal blower body, it can be mounted directly on the equipment.

Easy Installation without the Need for Mounting Brackets

Lineup of Products That Can be Selected According to the Application

Choose according to the strength of the blow-off and the size of the load. Variable speed type fans can adjust the air flow with variable resistors (included).

Lineup List

Series

Impeller Diameter

φ50 mm

φ60 mm

φ80 mm

φ100 mm

φ1200 mm

φ160 mm

AC Input MB Series S Type

AC Input MB Series S Type

 

 

 

 

•

 

AC Input MB Series

AC Input MB Series

•

•

•

•

•

•

AC Input MB Series Variable Type

AC Input MB Series Variable Type

•

DC Input MBD Series

DC Input MBD Series

•

•

•

 



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved