Oriental Motor U.S.A. Corp.

RKII AC Stepper Motor High Flow Rate Pumping and Flow Adjustment

High Flow Rate Pumping and Flow Adjustment

Issue: To increase the flow rate or feed amount, the speed must be increased, but the torque is insufficient

A piece of equipment that exhausts a constant and accurate amount of liquid using a stepper motor with DC input.

Challenge:

  • To increase the feed amount, the speed must be increased, but the torque is insufficient

Solution: Stepper Motor RKII Series Increased Torque at High Speeds and Achieving a High Flow Rate

Stepper Motor RKII Series

The AC input stepper motor RKII Series has superior torque characteristics in the high-speed range compared to DC input motors. As a result, the feed speed of the load can be increased while the size of the motor remains the same.

Specific Application Examples

Application Example

Demonstrating Torque at High Speeds

AC input type stepper motors can carry the rated current even in the high speed range and have superior torque characteristics compared to DC power supply type.

Demonstrating Torque at High Speeds

Since motor torque and current value are proportional to each other, if you want to obtain high torque, you need to increase the current value as well. In the RKII Series, the driver rectifies the AC power supply (100 VAC, 200 VAC) to 280 VDC and applies it to the motor. By increasing the applied voltage, the rise of the current is sped up and the torque in the high-speed range is secured.

The Load Can Be Held While Stopped Same As DC Input

Since the AC power supply is rectified to DC and supplied to the motor, it has stable holding torque even when stopped and prevents backflow of liquid. The value of holding torque at motor standstill can be adjusted by setting the driver's stop current.

Load Can Be Held While Stopped Same As DC Input

Check Flow Rate With Encoder-Equipped Type

Using a motor with an encoder enables operations such as monitoring the present position and detecting position errors. This contributes to improved equipment reliability by early detection of problems that may affect the load's feed amount.

RKII AC Stepper Motor Equipped with Encoder

Check Flow Rate With Encoder Infographic


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved