Oriental Motor U.S.A. Corp.

Stable Operation of Small Automated Warehouses and Downsizing of Conveying System

Issue: Selecting Optimal Motors for Small Automated Warehouse Conveying System

To improve productivity by introducing an automated warehouse, but space in the warehouse is limited and large equipment can not be installed. Also, to minimize initialization time during start-up and emergency shutdowns to achieve stable operation.

Challenge:

  • Space in the warehouse is limited and the conveying system should be as compact as possible.
  • To reduce initialization time as much as possible during system start-up and after emergency shutdown.

Solution:

  • The αSTEP AZ Series and the Brushless Motor BMU Series Enable Compact Automatic Equipment for Improved Productivity

By adopting αSTEP AZ Series, stable operation of automated warehouses and shortened initialization time can be achieved. In addition, the αSTEP AZ Series and brushless motor BMU Series are compact, high-output motors that enable equipment size reduction.

αSTEP AZ Series: Accurate and Reliable Drive Without Adjustment

The αSTEP AZ Series offers high-accuracy positioning motors with features of closed loop control, no gain tuning, and no hunting.
For example, even a mechanism with low rigidity, such as a timing belt used in an automatic sorting system, can be moved synchronously with the command without gain adjustment.
Also, since it does not hunt, it can be used safely in processes affected by slight vibration when the motor is stopped.

AZ Series Adoption in a Small Automated Warehouse

Electromagnetic brake type can prevent falling even if the power supply is interrupted
The electromagnetic brake type can prevent falling even if the power supply is interrupted

 

The αSTEP AZ Series: Shorter Initialization Time

The αSTEP AZ Series is equipped with a battery-free absolute encoder (ABZO sensor) for manage location information. Therefore, return-to-home is possible without using an external sensor such as a home sensor or limit sensor, leading to shorter initialization time when the system is started up. In addition, since variations in the home position due to sensor sensitivity do not occur, the accuracy of the home position can be improved.
Furthermore, even in the event of an emergency stop, such as power failure or some other malfunction during positioning operation, the position information is retained, thus reducing the time required for return-to-home operation.

Recovery Operation in Case of Emergency Stop

Left: Equipment with AZ Series, Return-to-home operation not required
Left: Equipment with AZ Series
Return-to-home operation not required
Right: Equipment without AZ Series, Return-to-home operation required
Right: Equipment without AZ Series
Return-to-home operation required

The Brushless Motor BMU Series: Downsizing and Lightweight Conveying System

In a small automatic warehouse, each motor used to drive a load feed is transported up, down, left, and right, so a compact and lightweight motor is desirable. The brushless motor BMU Series 30 W has a frame size dimension of 60 mm and a mass of 0.7 kg (motor: 0.42 kg, gearhead: 0.28 kg), which can help reduce the size and weight of the conveying system.

Brushless Motor BMU Series for a Load Feed Drive

Brushless Motor BMU Series for a Load Feed Drive

 

Recommended Products

αSTEP AZ Series

Motor

  • Standard Type
  • Standard Type With Hollow Shaft
  • TS Geared Type (Spur gear mechanism)
  • Right-Angle FC Geared Type (Face gear mechanism)
  • PS Geared Type (Planetary gear mechanism)
  • PN Geared Type (Planetary gear mechanism)
  • HPG Geared Type (Harmonic planetary)
  • Harmonic Geared Type (Harmonic Drive)

 

Driver

  • Network Compatible Driver
  • Built-In Controller Type
  • Pulse Input Type With RS-485 Communication
  • Pulse Input Type
  • mini Driver
  • Network Compatible Multi-Axis Driver

Brushless Motor BMU Series

Motor Rated Output Power

  • 30 W, 60 W, 120 W, 200 W, 300 W, 400 W

Gearhead Types

  • Parallel Shaft Gearhead
  • Right-Angle Gearhead
  • Hollow Shaft Flat Gearhead


Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved