Watertight, Dust-resistant Connection Cable of Brushless Motors for Improved Maintenance in Food Conveyors

Issue: To Improve the Waterproofing of the Conveyor Drive Module Relay Section

Improving maintainability is one of the most important issues for food conveyors. When cleaning a food conveyor, the conveyor drive module must be removed from the main body for cleaning.

Challenge:

When cleaning a food conveyor, the waterproofing of the relay section between the main body and the conveyor drive module was low, requiring careful cleaning.

Solution: Watertight, Dust-Resistant Connection Cables for BMU/BLE2 Series Brushless Motor Connector Type for Improved Maintainability

The watertight, dust-resistant connection cables can be used to improve maintainability of food conveyors. Previously, the relay section between the main body and the conveyor drive module had poor waterproofing, the effort required for cleaning.


Application Example of Watertight, Dust-Resistant Connection Cables for BMU/BLE2 Series Brushless Motors Connector Type

Application Example of Watertight, Dust-Resistant Connection Cables for BMU/BLE2 Series Brushless Motors Connector Type

 

IP66/IP67 Compliant Relay Connector Reduces the Effort Required for Cleaning

The watertight, dust-resistant connection cable uses IP66/IP67-compliant relay connectors that connect the motor side and the driver side. The power and signal lines are connected by a single connector, eliminating cable splitting and exposed lead wires in the relay section, thereby enhancing dustproof and waterproof performance

IP66/IP67 Compliant Relay Connector Reduces the Effort Required for Cleaning

Power and signal lines are connected by a single connector. No more cable splitting or exposed lead wires in the relay section, ensuring dustproofing and waterproofing.

Power and signal lines are connected by a single connector. No more cable splitting or exposed lead wires in the relay section, ensuring dustproofing and waterproofing.

Panel Mounting Type for Easy Installation

Watertight, dust-resistant connection cables are available in standard connector type and panel mounting type. The panel mounting type is easy to install on a board.

Watertight, dust-resistant connection cables available in standard connector type and easy-to-install panel mounting type.

 

 

The Right-Angle Hollow Shaft Hypoid JH Gearhead Allows for Space-Saving Installation

The brushless motor BMU/BLE2 Series compatible with watertight, dust-resistant connection cables offer a lineup with a right-angle hollow shaft hypoid JH gearhead with IP66 specifications. The hollow output shaft allows direct connection to the drive shaft, eliminating the need for couplings, belt pulleys, etc., which contributes to space savings and reduced component costs.

Application Example of Brushless Motor BMU/BLE2 Series Right-Angle Hollow Shaft Hypoid JH Gearhead

Conventional Motor<br>(Motor cover required)
Conventional Motor
(Motor cover required)

Right-Angle Hollow Shaft Hypoid JH Gearhead

Brushless Motor JH Gearhead
(Motor cover not required)

Space and Cost Saving by Direct Connection to Drive Shaft


Recommended Product

Watertight, Dust-Resistant Connection Cable for BMU/BLE2 Series Connector Type


Compatible Motors

  • BMU Series brushless motor connector type
  • BLE2 Series brushless motor connector type



Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved