Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

January 7, 2026

Oriental Motor Introduces First Stainless Steel BLDC Motor Compatible with BLE2 Series Drivers

200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

Torrance, CA – Oriental Motor USA is pleased to announce the release of its first stainless steel brushless DC motor, expanding the BLE2 Series lineup to support demanding washdown applications. Designed for high temperature, high pressure environments, this new motor delivers reliable performance while meeting strict corrosion resistance requirements.


Key Features of the Stainless Steel Brushless DC Motor

  • IP67/IP69K protection with corrosion resistant stainless steel construction
  • Hygienic design with laser printed labels
  • High efficiency (IE5 equivalent)
  • Hollow shaft flat gearhead for high torque and space savings
  • Motor and gearhead offered as a combination model

New Additions to the Product Lineup

  • Motor Power: 200 W (¼ HP)
  • Gear Ratios: 10:1, 15:1, 20:1, 30:1, 50:1
  • Recommended Drivers: BLE2D200-AS or BLE2D200-CS (BLE2 Series)

The stainless steel BLDC motor also offers high efficiency equivalent to IE5 standards, helping reduce energy consumption while maintaining consistent torque output. A hollow shaft flat gearhead is integrated into the design to provide high torque in a compact footprint. The motor and gearhead are available as a pre-matched combination for simplified selection and installation.


To learn more about Oriental Motor’s new stainless steel brushless DC motor lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-stainless-steel.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
200 W (1/4 HP) Stainless Steel Type Brushless DC Motor


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.