Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

January 27, 2026

Oriental Motor Expands EC Fan Lineup with New EMR Series 180 mm and 200 mm Axial Fans

200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

Torrance, CA – Oriental Motor USA is pleased to announce the release of new 180 mm and 200 mm frame size EMR Series EC axial fans. Powered by a high-efficiency brushless motor, the EMR Series delivers energy savings, higher airflow, and advanced control features for modern cooling applications.

Designed for systems requiring variable speed operation or predictive maintenance, EMR Series fans feature low power consumption, lightweight construction, and long service life. Built-in multi-functional alarm outputs support real-time monitoring, including low-speed, overcurrent, sensor error, and over-/undervoltage detection. A single global specification simplifies design and deployment, with identical characteristics, performance, and specifications for both 50 Hz and 60 Hz operation worldwide.


Key Features

  • Worldwide 50/60 Hz Compatibility: Built-in AC/DC conversion delivers consistent performance regardless of power supply frequency, enabling use with the same specifications worldwide.
  • High-efficiency EC fan design with brushless motor
  • Low power consumption, lightweight construction, and long service life (up to 60,000 hours)
  • Multi-functional alarm output for enhanced monitoring and predictive maintenance
  • Variable speed capability for optimized airflow and energy savings

EMR Series Lineup

  • Frame Sizes: 180 mm (with finger guard) and 200 mm (without finger guard)
  • Types: Standard, high-speed, and variable speed models
  • Ideal upgrade replacement for MRS and MRE Series axial fans

To learn more about Oriental Motor’s EMR Series axial fan lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/cooling-fans/ac-axial-fans-emr-series.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Thermostat
Fan Speed Controller


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.