FOR IMMEDIATE RELEASE

March 19, 2026

Oriental Motor Expands EMU Series EC Axial Fan Lineup with New 92 mm and 120 mm Models

EMU Series EC Axial Fan Lineup with New 92 mm and 120 mm Models

Torrance, CA – Oriental Motor USA is pleased to announce the release of new 92 mm and 120 mm frame size EMU Series EC axial fans. The EMU Series are equipped with high-efficiency brushless motors and are part of Oriental Motor’s EC fan lineup. The EC fan lineup delivers reduced power consumption, lighter weight, and extended service life.

Designed for energy-efficient cooling, EMU Series fans offer up to 68% lower power consumption and a 60,000-hour life expectancy, helping reduce operating costs and maintenance requirements. A wide 100–240 VAC input range supports global use, while built-in AC/DC conversion ensures consistent performance regardless of 50/60 Hz power supply frequency.

 

Key Features

  • Worldwide 50/60 Hz Compatibility: Built-in AC/DC conversion delivers consistent performance regardless of power supply frequency.
  • High-efficiency EC fan design with brushless motor
  • Low power consumption, lightweight construction, and long service life (up to 60,000 hours)

What's New

  • 92 mm models: Standard and low-speed alarm (electronic) types (4 new models)
  • 120 mm models: Low-speed alarm (electronic) types (2 new models)
  • Available with 1 m or 2 m plug cord options

To learn more about Oriental Motor’s EMU Series EC axial fan lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/cooling-fans/ac-axial-fans-emu-series.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Thermostat
Fan Speed Controller


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.