FOR IMMEDIATE RELEASE
May 30, 2025

Oriental Motor Expands Linear Actuator Attachment Lineup to Support AZ Series Motors

Oriental Motor Expands Linear Actuator Attachment Lineup to Support AZ Series Motors

New models enable seamless integration of AZ Series motors for compact, high-precision linear motion solutions.

 

Torrance, CA – Oriental Motor USA is pleased to announce an expansion to its popular Linear Actuator Attachment product line with new compatibility for AZ Series DC input motors. Previously available only for PKP Series stepper motors, the Linear Actuator Attachments now offer greater flexibility for engineers and designers seeking advanced motion control features in compact applications.

The Linear Actuator Attachment combines a lead screw and resin nut into a streamlined, gearhead-style mounting adapter. Now integrated with the AZ Series, users benefit from simplified return-to-home functions and enhanced network communication capabilities via the AZ Series’ built-in absolute sensor and compatibility with industrial network protocols.

Key features:

  • Compact form factor with strokes from 50 mm to 300 mm
  • Maximum thrust & self-locking force: 100 N
  • Maximum transportable mass: 10 kg
  • Top speed: 180 mm/s

What’s New:

  • Expanded compatibility to include AZ Series DC input round-shaft motors
  • Existing 30 mm frame size actuator part numbers now work with 28 mm frame AZ Series
  • Introduction of four new 42 mm frame size models, compatible with AZM46 motors

To learn more about Oriental Motor’s Stepper Motor Linear Actuator Attachment product line-up, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/linear-actuators/stepper-motor-linear-actuator-attachment.html

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Stepper Motor Linear Actuator Attachment


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.