Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Introduces New Planetary Geared Type for AZ Series Hybrid Step-Servo Motors

New Planetary Geared Type for AZ Series Hybrid Step-Servo Motors

Torrance, CA – July 22, 2025

Oriental Motor USA is pleased to announce the launch of the new Planetary PN Geared Type for the AZ Series Hybrid Step-Servo Motors. This latest addition expands the geared motor lineup with a compact, high-precision solution that delivers zero backlash, ideal for applications requiring both speed and accuracy.

The PN Gear adopts a scissors gear system to eliminate backlash, achieving reliable, high-accuracy performance. With the introduction of low gear ratio models (5:1 to 10:1), the PN Geared Type supports higher-speed applications—overcoming the speed limitations of traditional harmonic gears while maintaining precision and compactness.

Key features:

  • Zero Backlash Design: Achieved through precision scissors gear mechanism, ensuring highly accurate positioning.
  • High-Speed Capability: Low gear ratios enable faster output speeds while preserving accuracy.
  • Compact Size: By selecting a geared type based on required speed and torque, customers can reduce overall motor size and achieve a more compact system layout.

Additional Models:

  • 28 mm Frame Size – Cable type, DC input AZ Series motors
  • 42 mm & 60 mm Frame Sizes – Connector type, AC/DC input AZ Series motors

To learn more about Oriental Motor’s AZ Series lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/stepper-motors/closed-loop-absolute-stepper-motors-az-series.html

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
AZ Series Stepper Motors with Mechanical Absolute Encoder


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.