FOR IMMEDIATE RELEASE

Oriental Motor Expands OVR Small Robots with Full 360° SCARA Robots

OVR Small Robots with Full 360° SCARA Robots

August 6, 2025

Torrance, CA – Oriental Motor USA is pleased to announce the launch of two new SCARA robots within the OVR Small Robots lineup—now featuring a Full 360° range of motion for enhanced flexibility, speed, and load capacity. The updated models are designed to optimize point-to-point movements and reduce takt time in automation systems.

What's New

Unlike the previous models which were limited to ±170° on Axis 1 and ±140° on Axis 2, the new Full 360° models allow unrestricted rotation on Axis 1 and extended motion of ±170° on Axis 2. This improvement enables more efficient motion routing, a smaller turning radius, and smoother operation for space-constrained or high-speed applications.

Additional upgrades include:

  • Higher Payload Capacity – Now supports up to 10 kg
  • Extended Reach Options – Choose from 460 mm or 700 mm
  • General Dust Protection – Enhanced mechanical design helps keep out general dust (not rated for IP protection)

Ideal Applications

These new SCARA robots are ideal for users who:

  • Need faster, more precise positioning
  • Want to maximize workspace efficiency with a flatter robot profile
  • Seek to replace articulated robots for height-constrained setups
  • Require general-purpose dust protection
  • Handle higher payloads or extended reach

To learn more about Oriental Motor’s OVR Small SCARA Robots lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/industrial-robots/scara-robots-ovr.html

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Small Robots OVR


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.