Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE
October 20, 2025

Oriental Motor Expands Linear Actuator Attachment Lineup with New Rolled Ball Screw Type

Linear Actuator Attachment Lineup with New Rolled Ball Screw Type

Torrance, CA – Oriental Motor USA is pleased to announce the addition of a Rolled Ball Screw Type to its Linear Actuator Attachment lineup for stepping motors. Designed for high-precision applications, this new type delivers repetitive positioning accuracy of ±0.01 mm, making it ideal for semiconductor and inspection equipment.


The Rolled Ball Screw Type combines a ball screw and iron nut into a compact, easy-to-install linear motion mechanism that mounts directly to Oriental Motor stepper motors—no coupling required. Available in 30 mm and 42 mm frame sizes, the attachments provide maximum thrust forces of 50 N and 160 N, respectively.


Key Features:

  • Linear motion mechanism with rolled ball screw and iron nut
  • ±0.01 mm repetitive positioning accuracy for high-precision motion
  • Direct motor installation—no coupling needed
  • Compatible with AZ Series stepping motors (28 mm and 42 mm frame sizes)

To learn more about Oriental Motor’s Linear Actuator Attachment product lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/linear-actuators/rolled-ball-screw-linear-actuator-attachment.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Rolled Ball Screw Linear Actuator Attachment for Stepper Motors


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.