Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE
November 3, 2025

Oriental Motor Expands Lineup with New IP65 Rated Rotary Encoders

IP65 Rated Rotary Encoders

Torrance, CA – Oriental Motor USA is pleased to announce the release of new IP65 rated rotary encoders, designed to deliver high-resolution performance and reliable feedback in washdown or dusty environments—without the need for additional protective covers.
Compact and lightweight, these magnetic encoders provide improved precision at the mechanism level, making them ideal for use in food processing, packaging, textile and winding equipment, woodworking machinery, and index tables.


Key Features & Benefits

  • IP65 Protection: Withstands exposure to dust and water, no cover required.
  • High Resolution: 14 resolution options ranging from 100 to 4,000 P/R.
  • Compact Design: Φ40 mm diameter ideal for space-constrained applications.
  • Output Options: Available in open-collector and line driver output types.

The addition of these IP65 rotary encoders expands Oriental Motor’s lineup to meet growing demand for compact, durable feedback solutions in harsh industrial environments.


To learn more about Oriental Motor’s encoder product lineup, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/encoders-sensors/incremental-rotary-encoders.html

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Rotary Encoders


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.