Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Introduces MVC01 Mobile Robot Controller for AGV and AMR Applications

Simplify AGV and AMR development with onboard vehicle kinematics, gyro odometry, and dedicated software that reduces integration effort

MVC01 Mobile Robot Controller

August 24, 2026 – Oriental Motor is pleased to announce the release of the MVC01 Mobile Robot Controller, a compact controller designed to simplify the development and operation of Automated Guided Vehicles (AGVs) and Autonomous Mobile Robots (AMRs). By handling vehicle motion calculations internally, the MVC01 reduces the number of ROS nodes and custom programming required, helping accelerate software development and system integration.


The MVC01 controls AGVs and AMRs using commands from a host controller, enabling simplified vehicle control through basic speed commands while handling drive kinematics within the controller. Dedicated PC software supports parameter configuration, system setup, and status monitoring, helping from initial commissioning through ongoing maintenance.


To improve positioning performance, the MVC01 features a built-in IMU that combines gyro data with motor encoder feedback to output gyro odometry for enhanced position estimation and slip detection. The controller is designed for use with BLV Series R Type Brushless DC Motors and Drivers, providing a compact and lightweight solution for space-constrained mobile robot applications.


Features

  1. Built-in kinematics for AGV and AMR applications

  2. Reduces ROS nodes and custom programming requirements

  3. Simplifies vehicle control using speed commands

  4. Dedicated PC software for setup, parameter configuration, and maintenance

  5. Built-in IMU provides gyro odometry for improved positioning accuracy and slip detection

  6. Compatible with BLV Series R Type Brushless DC Motors and Drivers

  7. Compact, lightweight design for easy integration into mobile robots

For more information about the MVC01 Mobile Robot Controller, visit the MVC01 Mobile Robot Controller product details page or contact Oriental Motor's Technical Support team.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
MVC01 Mobile Robot Controller


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.