Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Introduces Industrial Training Robot for Hands-On Robotics Training

Compact three-axis tabletop robot supports the teaching of industrial robot mechanics, operation and programming

Industrial Training Robot MSER-V

September 2, 2026 – Oriental Motor U.S.A. Corp. is pleased to announce the release of its new Industrial Training Robot, developed to support the growing demand for industrial robot training and simulation.

Designed for use in industrial training environments, the compact tabletop robot helps users learn fundamental robotics concepts from both mechanical and software perspectives. Its approachable three-axis design provides a practical platform for teaching robot structure, movement and basic programming.

Programming is simplified through the use of intuitive command icons, helping users create and understand robot movements without requiring extensive programming experience. The robot’s compact footprint also makes it well suited for training areas where space is limited.


Features

  1. Compact three-axis tabletop robot for introductory robotics training
  2. Supports hands-on learning of robot structure, movement and programming
  3. Intuitive programming using command icons
  4. Installation footprint of just 160 mm (6.30 in.) in diameter
  5. Lightweight 4.2 kg (9.26 lb) body
  6. Maximum payload of 1 kg (2.20 lb)
  7. Repetitive positioning accuracy of ±0.1 mm
  8. Maximum horizontal reach of 390 mm (15.35 in.)
  9. Customizable arm lengths to accommodate different training requirements

The Industrial Training Robot provides trainers and industrial organizations with a compact and accessible solution for demonstrating the fundamental principles behind industrial robotics.

Availability

The Industrial Training Robot is available as a complete, ready-to-use training kit that includes the robot, controller, driver, and cables. It is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300. For additional information, configuration options, or a quote, contact Oriental Motor U.S.A. Corp.

For more information about the Industrial Training Robot, visit the Industrial Training Robot Learn More page or contact Oriental Motor's Technical Support team.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Industrial Training Robot MSER-V


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.