Oriental Motor U.S.A. Corp.

MVC Studio

Support Software MVC Studio

The MVC Studio software supports users with everything for the mobile robot controller MVC01 from start-up to maintenance.

In addition to setting and editing various parameters, various statuses can be monitored.


MVC Studio

Operating Environment

Information on the operating environment for using MVC Studio.

Operating System

For the following operating systems, the 32-bit (x86) and 64-bit (x64) versions are supported.

• Microsoft Windows 10 Ver. 1607 or later

• Microsoft Windows 11

CPU

IntelR Core i3 and Processor 2 GHz or higher (OS must be supported)

Graphic

DirectX 10 or later, VRAM min. 128 MB

Display Resolution

HD (1280 × 720) or higher

Memory*1

2 GB or more

Hard Disk*2

At least 1 GB of free disk space

USB Port

USB2.0 1 port

*1 The operating condition for the OS must be met.
*2 Microsoft .NET Framework 4.8 is required for MVC Studio. If it is not installed, it will be installed automatically, and in some cases, additional free space may be required.

Important

  • The required memory and hard disk space may vary depending on the system environment you are using.

Communication Cable

Please prepare a USB cable (commercially available) with the following specifications.

Standards

USB2.0 (Full speed)

Cable

Length :  3 m or less
Shape :  Type-C

ROS 2 Node

ROS2 nodes, manuals, and code samples are available for download. You can access resources for the following functions.

  • Creating and Submitting Queries
  • Receiving Responses
  • Data Distribution

*Please prepare the conversion cable necessary for connection to the ROS body and the PC by yourself.
*This document is intended for users with expertise in ROS and Linux. Inquiries about installation and usage of ROS and Linux are outside the scope of support.
*Some of the target Oriental Motor products include series-equipped electric actuators.

ROS 2

Network Type

Oriental Motor Products

Operating Environment

Download

Modbus (RTU)

Mobile Robot Controller MVC01

Supported OS: Ubuntu 24.04 LTS (Linux)

ROS Distribution: Jazzy Jalisco

 

 

OVR Robot Case Study
MRC Robot Controller
Industrial Robots

OVR Series Industrial Robots

OVR Series Industrial Robots

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)

On Demand Webinar


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved