Oriental Motor U.S.A. Corp.

PKP Series Stepper Motor and Supporting Products

PKP Series Stepper Motor + Supporting Products

standard type hybrid stepper motorPKP Series Stepper Motor

The PKP Series stepper motor offers high torque, low vibration, and design flexibility with options like gearheads, encoders, brakes, and customization.It supports compact, reliable motion solutions across industrial applications, including automation and robotics.Complemented by drivers and accessories, it enables tailored, efficient systems for diverse needs.

Explore 2-phase Stepper Motors

Explore 5-phase Stepper Motors


Why Choose PKP Series?


More Options. More Design Flexibility.

Electromagnetic Brake

Electromagnetic BrakeEquipped with built-in power-off electromagnetic brakes, these products safely hold loads in place during power interruptions and at standstill. This allows motor current to be switched off, helping minimize motor heat generation.

Multiple Gear Options

Multiple Gear OptionsSpur, planetary, and harmonic gearheads are available to accommodate a broad range of motion control applications. These gear options help optimize torque, speed, and inertia matching while delivering the performance and flexibility needed for demanding operating conditions.

High-Resolution Type

AutomationWith twice the number of rotor teeth compared to a standard stepper motor, this design delivers a finer 0.9° step angle for improved positioning resolution, smoother motion, and enhanced control accuracy.

13-85 mm / NEMA 5-35 Frame Size

13-85 mm Frame SizeWith frame sizes spanning 13-85 mm / NEMA 5 through NEMA 35, this lineup offers exceptional design flexibility, enabling compact machine designs while also supporting demanding high-torque applications.


 

Motion Control - CVD Driver

Advanced Driver Technology for Smooth Motion Control

The CVD Series Driver delivers smooth, reliable operation with advanced current control, helping maximize the performance of the PKP Series. Designed for easy integration, it provides simplified setup, reduced vibration, and stable motion across a wide range of applications.

CVD Driver


Benefits

  • High-performance current control
  • Smooth, low-vibration operation
  • Easy parameter configuration
  • Compact footprint

Explore 2-phase Stepper Motor Drivers

Explore 5-phase Stepper Motor Drivers

Compact Design

 

Linear Motion - Linear Actuator Attachment

Convert Rotary Motion into Precision Linear Motion

Transform the PKP Series into a compact linear actuator without redesigning your machine. The linear actuator attachment provides an easy way to achieve accurate linear positioning while reducing system complexity.

Linear Actuator Attachment


Benefits

  • Compact linear motion solution
  • Simple installation
  • Multiple stroke lengths
  • Space-saving design
  • High positioning accuracy

Explore Linear Actuator Attachment Options

Wide Variety of Motors and Drivers to Provide More Reliable Motion

Position Feedback - Rotary Encoder

Add Position Feedback with Rotary Encoder Options

Encoder options provide position feedback for applications requiring increased system monitoring and closed-loop verification while maintaining the simplicity of a stepper motor system.

Rotary Encoder Option


Benefits

  • Position feedback
  • Improved positioning confidence
  • Detect missed steps
  • Enhanced system reliability

Explore Encoder Options

Customize the PKP Series Stepper Motor for Your Application

Need something beyond standard products? Oriental Motor offers a variety of customization services to help integrate the PKP Series into your equipment.

Customize the PKP Series Stepper Motor for Your Application


Examples

  • Shaft modifications
  • Lead wire changes
  • Gear and sprocket installation

Discover Oriental Motor's Customization Service

We're Here to Help!

Have a unique design challenge? Contact us today to learn how our customization services can help optimize the PKP Series for your specific equipment and application. Request a consultation and discover what's possible.

Contact Us Today

Applications

Ideal for a Wide Range of Applications

Automation

Automation

Belt / Pulley Driven Conveyor

Belt / Pulley Driven Conveyor

Inspection System

Inspection System

Labeling Machine

Labeling Machine

Medical / Lab Dispensing Apparatus

Medical / Lab Dispensing Apparatus

Robotics

Robotics



FREE Motor Sizing Tools

FREE Motor Sizing Tools

 

PKP Series 2-phase Stepper Motors

PKP Series 2-phase Stepper Motors

 

PKP Series 5-phase Stepper Motors

PKP Series 5-phase Stepper Motors

 

CVD 2-Phase Stepper Motor Drivers

CVD 2-Phase Stepper Motor Drivers

 

CVD 5-Phase Stepper Motor Drivers

CVD 5-Phase Stepper Motor Drivers

 

Linear Actuator Attachments

Linear Actuators

 

Rotary Encoders

Linear Actuators

 


 





©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved