Improving reliability and maintainability is one of the key issues in the development of meat processing machinery. However, the slicer portion of conventional meat processing machinery requires a waterproof cover to protect the motor, making it difficult to reduce design, component costs, and equipment size.
The stainless steel type brushless motor 200 W (1/4 HP) reduces costs and saves space, in addition to improving reliability and maintainability of meat processing machinery.
The stainless steel type brushless motor is equipped with a function that outputs an alarm in the event of an overload. This makes it possible to detect changes in load in real time, such as when the cutter catches on meat. In the event of an overload or other abnormality, the motor can be stopped, and the driver can output an alarm to notify that the equipment has stopped. This feature prevents equipment damage, allowing for reliable operation.

In addition to alarm output, the system also has a function to check the status before the alarm occurs (before equipment stops), leading to yield improvement and productivity enhancement.
Function/Display |
Description |
|---|---|
Alarm |
Alarm codes are displayed when overload alarms or other troubles occur. Alarms can be identified and troubleshooted quickly. |
Information |
By setting the information function, the user can notice any abnormalities before an alarm shuts down the equipment, and thereby avoid shutting down the equipment |
Load Factor |
It indicates the percentage of torque (load torque) being generated with the motor's rated torque as 100 %. The motor load can be monitored at all times. |
A highly waterproof motor allows cleaning of the entire device, reducing the effort required for cleaning.
The stainless steel type brushless motor 200 W is IP69K-rated, allowing effective high-pressure, high-temperature cleaning of oil stains on motors in equipment such as meat processing machinery. It also complies with IP67 for use in areas subject to water, eliminating the need for motor covers and reducing design and component costs.
Dustproof |
Waterproof |
|
IP |
6 |
9K |
Grade |
6 |
Completely dustproof construction: |
|---|
Grade |
7 |
Usable even when submerged under the following conditions: |
|---|---|---|
9K |
Protected against high-temperature, high-pressure, powerful water jets. |
"IP67" The IP rating, which indicates dustproof and waterproof performance, is specified in IEC 60529 and IEC 60034-5.
IPX9K is specified in DIN 40 050-9.
When cleaning meat processing machinery and other equipment that handles food, care must be taken to prevent paint from peeling off the equipment and getting into the food. The stainless steel type brushless motor 200 W (1/4 HP) is made of stainless steel equivalent to SUS304, offering excellent corrosion resistance. Moreover, the paint-free design eliminates the risk of paint peeling from the motor.

The output shaft of the stainless steel type brushless motor 200 W (1/4 HP) is a hollow shaft flat gearhead, which saves space by reducing the couplings or belt pulleys found in parallel shaft gearheads. Also, as the shaft on the power side is fastened with the hollow shaft of the motor, the risk of food getting caught in the motor is reduced compared to coupling fastening.

The stainless steel type brushless motor 200 W (1/4 HP) is high-efficiency with a motor efficiency of 80 % (IE5 *). Compared to stainless steel type AC motors equivalent to IE3, it offers better efficiency, enabling reduced running costs. It also features low heat generation due to its high efficiency.
*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.
| Note |
|---|
Compatible inverters/VFDs can be used with PM motors.
The cable between the motor and inverter must be provided by the customer.
Business Hours:
Monday to Friday
8:30am EST to 5:00pm PST
Sales & Customer Service:
1-800-418-7903
Technical Support:
1-800-468-3982