Oriental Motor U.S.A. Corp.

FOR IMMEDIATE RELEASE

Oriental Motor Expands MD Series with New 24 VDC Axial Flow Fans

Expanded lineup adds new standard, alarm, watertight and variable-speed models in frame sizes from 60/62 mm to 120 mm.

Oriental Motor Expands MD Series with New 24 VDC Axial Flow Fans

October 22, 2026 – Oriental Motor U.S.A. Corp. is pleased to announce the expansion of its MD Series compact DC axial flow fan lineup with new 24 VDC models.

The expanded lineup includes fans in 60/62 mm, 80 mm, 92 mm and 120 mm frame sizes, giving equipment designers additional options for cooling and ventilation in a wide range of applications.

The MD Series is available in five configurations: basic, alarm, long-life, variable-speed and splash proof types. The new models expand the S, A, P and V Type offerings.


MD Series Fan Options

The MD Series provides five fan types to address different equipment requirements: 

  • S Type — Basic: Provides reliable cooling for general equipment applications.
  • A Type — Alarm: Detects fan rotation abnormalities or stoppages and provides an alarm output.
  • E Type — Long-Life: Designed for applications requiring extended fan service life.
  • V Type — Variable Speed: Allows airflow to be adjusted according to the equipment’s cooling requirements.
  • P Type — IP68 Splash Proof and Dust-Resistant: Designed for applications requiring additional protection from water exposure.

With the addition of these models, customers have more choices for selecting a 24 VDC fan based on frame size, cooling requirements and desired monitoring or control functions.

Product Information

For additional information about the available fan types, specifications and complete product lineup, visit the MD Series compact DC axial flow fan product page.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
Compact DC Axial Fans - MD Series


©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.