FOR IMMEDIATE RELEASE
New OVR5048K1-V model provides greater workpiece access, ceiling-mount capability and improved maintainability.
October 27, 2026 – Oriental Motor U.S.A. Corp. is pleased to announce the release of the updated OVR Series 5-Axis Articulated Robot, OVR5048K1-V.
Designed for compact automation and material-handling applications, the new model increases maximum reach from 350 mm to 480 mm while reducing the standard cycle time from 0.9 seconds to 0.7 seconds. These improvements enable greater workpiece access, increased equipment-layout flexibility and higher productivity.
The OVR5048K1-V also supports both floor- and ceiling-mount installation, giving equipment designers additional freedom in space-constrained applications. Its weight has been reduced from 12.5 kg to 11.5 kg, making the robot easier to integrate into compact machinery and automation systems.
Key Improvements
Extended maximum reach from 350 mm to 480 mm
Faster 0.7 second standard cycle time, compared with 0.9 seconds for the previous model
Ceiling-mount installation capability
Reduced robot weight of 11.5 kg, compared with 12.5 kg
Redesigned mechanical locking structure for improved maintainability
Shorter lead-time option available by air for single-unit orders.
The OVR5048K1-V is now the recommended OVR Series 5-axis articulated robot for new applications. The previous OVR5035K1-V model remains available for purchase, and pricing for the updated model remains unchanged.
Product Information
For additional information about the specifications and complete product lineup, visit the OVR Series Articulated Robot page.
Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube
Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.