Oriental Motor U.S.A. Corp.

Cooling Applications

Cooling Applications

Cooling applications require motors that can maintain a consistent fan speed for stable airflow and temperature control. Since cooling fans typically operate under light loads and must run continuously, AC induction motors, AC shaded-pole motors, and brushless motors are commonly used. Oriental Motor offers fans designed for smooth, reliable operation in cooling and ventilation systems. Common applications include thermal exhaust and drying/curing processes.


Case Studies

Product Selection by Application

Enclosure Ventilation

Enclosure Ventilation

Proper cooling and ventilation is very important in the life and operation of electrical enclosures. Axial Fans use a propeller to create a flow of air in the direction of the axis of rotation.

Cooling After Machining

Localized Cooling

Centrifugal Fans / Blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling.

Heat Sink for Electronics

Heat Sink Cooling

Cross flow fans employ a specifically designed blade to create parallel air movement that reaches even distant objects in a wide, uniform pattern.


Fan Rack

Fan Rack for Cooling

Axial Fans use a propeller to create a flow of air in the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.

Control Cabinet Cooling

Control Cabinet CoolingCooling fans offer adequate ventilation and air flow for the forced-air cooling of control cabinet heat sources. The EMU Series of EC fan achieves reduced power consumption through the use of a built-in brushless motor.

Cleaning Applications

Cleaning Applications

Centrifugal fans / Blower fans can be used to clean manufactured equipment or clear debris. Centrifugal Fans / Blowers provide concentrated airflow in one direction, perfect for cleaning applications.


Vapor Removal

Vapor Removal

Centrifugal Fans / Blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for removal of vapors through ducts.



Download Product Literature
Motor Sizing Tools
Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved