Oriental Motor U.S.A. Corp.

Linear Motion Applications

Linear Motion Applications

Linear motion applications convert a motor’s rotary motion into controlled straight-line movement using mechanisms such as ball/lead screw actuators, belt and pulley systems, chain and sprocket systems, or rack and pinion systems. Oriental Motor offers linear actuators with both open-loop and closed-loop stepper motors, providing precise, reliable motion and flexibility to meet a wide range of application requirements. Common applications include indexing conveyors, rack and pinion lifts, and repetitive test fixtures.


Case Studies

Product Selection by Application

Precision Conveyor

Medical conveyor applications

Transporting sample vials quickly and precisely is critical in advancing medical diagnostics systems.

XYZ Gantry / Autosampler

XYZ Gantry / Autosampler

Positioning an XYZ gantry system reliably improves efficiency for filling operations.

Syringe Pump

Conveyor

Pumping the exact amount of liquid needed is crucial for syringe pumps.


Wafer Pin Lifter

Conveyor

Lifting and lowering silicon wafers require precise and smooth motion in a compact design. Precise handling minimizes tilting of the wafer, causing scratches or other damage to the wafers.

Wafer Handling Machine

Wafer Handling Machine

Handling wafer presents unique challenges like moving high inertial loads precisely and delicately.

Wafer Loading / Unloading

Wafer Loading / Unloading

Wafer handling requires extreme accuracy and delicate movements while closed-loop feedback provides peace of mind.


Spraying / Cleaning Device (Nozzle) Swing Arm

Spraying / Cleaning Device (Nozzle) Swing Arm

Cleaning tool application requires high torque, precise positioning, and the ability to control torque.

CMP CUP Lifting

CMP CUP Lifting

Lifting mechanism in semiconductor tool requires high torque and synchronous motion in a small footprint.



Download Product Literature
Motor Sizing Tools
Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved