Oriental Motor U.S.A. Corp.

Watertight / Dustproof Applications

Watertight / Dustproof Applications

Watertight and dustproof applications require motors designed to withstand exposure to water, dust, and washdown conditions. Protection levels are defined by the motor’s IP (Ingress Protection) rating and may include epoxy-coated or stainless steel construction for enhanced durability. Oriental Motor offers motors built for demanding environments, providing reliable operation in applications that require frequent cleaning or exposure to contaminants. Common applications include food processing conveyors, pharmaceutical dispensing equipment, and machinery requiring periodic washdown.


Case Studies

Product Selection by Application

Capping

Capping application

For applications such as pressure sensitive stamping, pressing, capping or screwing mechanisms, a torque limit function can be useful.

Agitator

Agitator

When liquid viscosity changes during mixing, precise control of speed and torque is crucial in producing consistent final products.

Food Cutting

Food cutter

Food cutters and processors require high torque and ingress protection while maintaining a compact footprint and cost-effectiveness.



Download Product Literature
Motor Sizing Tools
Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved