Oriental Motor U.S.A. Corp.

Conveyor Examples

Conveyor Applications

Oriental Motor offers a wide range of motors and gearmotors to meet the needs of various conveyor applications.

For fixed or constant speed applications, AC motors & gearmotors are well suited. For applications where speed control, higher speeds or maximum torque in a small area may be needed, the AC & brushless DC motor speed control systems can be used. For precise positioning Oriental Motor's stepper or servo motor packages are ideal.



Case Studies

Product Selection by Application

Material Conveyor

Conveyor

Brushless motors are the primary choice for high performance conveyors that move materials, products, and goods efficiently.

Grip Conveyor

Grip Conveyor

Accurate speed regulation and synchronization of multiple axes are critical factors in applications such as grip conveyors for labeling.

Medical Conveyor

Medical conveyor applications

Transporting sample vials quickly and precisely is critical in advancing medical diagnostics systems.


Uni-Directional Conveyor

Uni-Directional Conveyor

For fixed or constant speed applications, AC motors & gearmotors are well suited. For applications where speed control, higher speeds or maximum torque in a small area may be needed, the AC & brushless DC motor speed control systems can be used.

Reversible Conveyor

Reversible Conveyor

For fixed or constant speed applications, AC reversible motors & gear motors have a 30 minute rating to permit instantaneous switching of the rotational direction. Brushless DC motors can be used where direction and speed control is required.

Conveyor System

Conveyor System

For system solutions requiring connection to an upper level controller, PLC or HMI, Oriental Motor offers several networked products to allow for easy control using I/O or RS-485 / Modbus (RTU) networks. 


Conveyor Belt

Conveyor Belt

For fixed or constant speed applications, AC motors & gear motors are well suited. For applications where speed control, higher speeds or maximum torque in a small area may be needed, the AC & brushless DC motor speed control systems can be used

Vertical Conveyor

Vertical Conveyor

For vertical applications where stopping and holding loads is required Oriental Motor offers a wide range of motors equipped with electromagnetic brake for stopping and holding the load.

Fluid Injection

Fluid Injection on Conveyor

For precision applications, such as fluid injection, Oriental Motor's stepper or servo motor packages are ideal. Position control motors are compact, have a wide speed range with high torque and provide superior control.


Material Conveyor

Material Conveyor

For fixed or constant speed applications, AC motors & gear motors are well suited. For applications where speed control, higher speeds or maximum torque in a small area may be needed, the AC & brushless DC motor speed control systems can be used.

Downsized Conveyor

Downsized Conveyor

Oriental Motor's right-angle or hollow shaft flat gearheads provide downsizing for most conveyor applications. With right-angle gearheads the motor can be mounted parallel to the conveyor to downsize the equipment.

Washdown Conveyor

Washdown Conveyor

Oriental Motor offers washdown gear motors that are watertight, dust-resistant geared motors which conform to the IEC standard IP67. They can be used where they are splashed with water.


Frequent Start/Stop

Conveyor with Frequent Start/Stop

For conveyor applications requiring frequent starting and stopping clutch & brake AC motors are ideal. For applications where speed control, higher speeds or maximum torque in a small area may be needed, the AC & brushless DC motor speed control systems can be used.

Positioning with CCD Camera

Positioning on Conveyor with CCD Camera

For precision applications, such as a conveyor positioned with a CCD monitor, Oriental Motor's stepper or servo motor packages are ideal. Position control motors are compact, have a wide speed range with high torque and provide superior control.

Belt & Pulley

Belt & Pulley Conveyor

For high precision applications, such as a belt & pulley system, where high response and quick positioning after load changes are needed without adjusting any gains or required tuning of the motor, Oriental Motor offers a wide range of stepper motor and tuning-free servo motors.


Download Product Literature

Motor Sizing Tools
Engineering Notes
Motor Sizing and Selection

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved