Oriental Motor U.S.A. Corp.

Simple Positioning Applications

Simple Positioning Applications

Simple positioning applications rely on stepper motors to produce incremental motion in precise, equal steps in response to pulse input from a host controller. Unlike servo motors, stepper motors do not require encoders; however, encoders can be added to enable closed-loop control for increased reliability. Common applications include index tables, start/stop conveyors, and elevator lifts.


Case Studies

Product Selection by Application

Precision Conveyor

Conveyor

Transporting sample vials quickly and precisely is critical in advancing medical diagnostics systems.

Peristaltic Pump

Conveyor

Delivering an accurate amount of fluid is crucial in various types of infusion pumps.

XYZ Gantry / Autosampler

Conveyor

Positioning an XYZ gantry system reliably improves efficiency for filling operations.


Pick and Place (Belt Pulley)

Conveyor

Designing a belt pulley system requires appropriate motors with the right permissible radial load to handle belt tension.

Syringe Pump

Conveyor

Pumping the exact amount of liquid needed is crucial for syringe pumps.

Index Table / Carousel

Conveyor

Indexing a batch of samples in a carousel requires high inertia handling capability, high accuracy positioning, and low vibration performance.


Wafer Pin Lifter

Conveyor

Lifting and lowering silicon wafers require precise and smooth motion in a compact design. Precise handling minimizes tilting of the wafer, causing scratches or other damage to the wafers.

Label Applicator

Conveyor

The precision, controllability, and efficiency of our stepper motors are well-suited for packaging, sealing, and winding applications where consistency or repeatability is important.




Download Product Literature
Motor Sizing Tools
Engineering Notes
We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved