Oriental Motor U.S.A. Corp.

Case Study - SCARA Robots Motor Assembly Demo

For this case study, our application engineering group combined 2 OVR Series SCARA robots and MRCU robot controllers with EZS & KR Linear Slides and EH Series Electric Grippers for end effectors to demonstrate picking and placing coordination in a tight workspace assembling a stepper motor.

 


Introduction

Motor Assembly Automation

The material handling demo consists of two OVR SCARA Robots; one low profile 3-axis SCARA robot with a reach of 410mm and one Full 360° SCARA robot with a reach of 460mm.

Robot 1 - Low Profile SCARA Robot

The standard SCARA utilizes utilizes an electric gripper to handle the motor flange assembly and motor alignment due to limited vertical clearance.

Vertical positining (Z-axis) is handled using a THK Linear Slide and AZ Series stepper motors.

Robot 2 - Full 360° SCARA Robot

The Full 360° SCARA two offset end effectors; an electric gripper and a pneumatic suction cup.

The electric gripper handles the rotors for motor assembly and the pneumatic suction cup handles the stators.

Vertical positioning (Z-axis) is done via a telescoping table driven by a Tsubaki Zip Chain Actuator (ZCA) and AZ Series stepper motor with THK USA SHS Telescopic Rails which allow for smooth and highly accurate positioning.

The two robots and Z-axis are controlled using MRCU robot controllers.


Component Setup

 

System Configuration

System Configration for Demo

Learn More About The Products Used

OVR Series SCARA Robots

SCARA Robots

 

MRCU Integrated Robot Controller & Drivers

Integrated Robot Controller & Drivers

 

MRC Studio Robot Software


 

MRC Studio

 

 

EH Series Gripper

Electric Gripper

 

EZS Series Linear Slides

EZS Series Linear Slides

 

AZ Series Step-Servo Motors

AZ Series Stepper Motor

 

THK Linear Slides

THK Linear Slide

 

 

 

 

 

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Robot Support:

1-800-443-0775

 

On Demand Webinar
Industrial Robots



©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved